Warning message
Please log in or register to access this secure document.
Features
- IT(RMS): 0.8 A
- VDRM : 600 V
- IRGTI, IRGT III: 5 mA
- Tj: 125 °C
- Planar Passivation Type
Description
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.
Applied Filters: