| CAD Model: | View CAD Model |
| Pkg. Type: | MODULE |
| Pkg. Code: | MOD1 |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MODULE |
| Lead Count (#) | 0 |
| Carrier Type | Tray |
| Pb (Lead) Free | Yes |
| Pb Free Category | e0 |
| Temp. Range (°C) | 0 to 70°C |
| Description | Liquid, 0 to 10 SLPM, non-linear digital and analog output |
| Flow Rate (SLPM) | 10 |
| Function | Liquid Flow Meter |
| Interface | Analog, 0 to 4.5V, Digital I2C |
| MOQ | 24 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Price (USD) | $45.44 |
| Qty. per Carrier (#) | 24 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 5 - 5 |
| Tape & Reel | No |
The FS1027-DL comprise a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.
The FS1027-DL is targeted for liquid applications. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.The FS1027-DL outputs a non-linear curve with flow. It features an Analog, 0 to 4.5V, and Digital I2C output.
FS1027-DL complies with NSF/ANSI 61: Drinking Water Systems Components - Health Effects. It can be safely used in water and beverage applications.