Features
- 150MHz -3dB bandwidth
- CAT-5 compensation
- 50MHz @ 1000 ft
- 125MHz @ 500 ft
- 108mA supply current
- Differential input range 3.2V
- Common mode input range -4V to +3.5V
- ±5V supply
- Output to within 1.5V of supplies
- Available in 28 Ld QFN package
- Pb-free plus anneal available (RoHS compliant)
Description
Support is limited to customers who have already adopted these products.
The EL9111 and EL9112 are triple channel differential receivers and equalizers. They contains three high speed differential receivers with five programmable poles. The outputs of these pole blocks are then summed into an output buffer. The equalization length is set with the voltage on a single pin. Using the Enable pin on the EL9111 and EL9112, the outputs can be placed into a high impedance state enabling multiple devices to be connected in parallel and used in a multiplexing application. The gain can be adjusted up or down on each channel by 6dB using its VGAIN control signal. In addition, a further 6dB of gain can be switched in to provide a matched drive into a cable. The EL9111 and EL9112 have a bandwidth of 150MHz and consume just 108mA on ±5V supply. A single input voltage is used to set the compensation levels for the required length of cable. The EL9111 is a special version of the EL9112 that decodes syncs encoded onto the common modes of three pairs of CAT-5 cable by the EL4543. (Refer to the EL4543 datasheet for details. ) The EL9111 and EL9112 are available in a 28 Ld QFN package and are specified for operation over the full -40°C to +85°C temperature range.
Applications
- Twisted-pair receiving/equalizer
- KVM (Keyboard/Video/Mouse)
- VGA over twisted-pair
- Security video
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|
| EL9112ILZ | Obsolete | N/A | In Stock | QFN | 28# | Tube | No | -40 to +85°C |
| EL9112ILZ-T13 | Obsolete | N/A | Out of Stock | QFN | 28# | Reel | No | -40 to +85°C |
| EL9112ILZ-T7 | Obsolete | N/A | Out of Stock | QFN | 28# | Reel | No | -40 to +85°C |
Filters
Applied Filters
- End Of Life NoticePDF 292 KB PLC17007 Feb 15, 2017
- Product Change NoticePDF 135 KB PCN12084 Oct 15, 2012
- Application NotePDF 644 KB an1695 Jan 19, 2004AI-generated Summary: The document explains video synchronization pulses, focusing on bi-level and tri-level sync used in analog and HD video respectively. Tri-level sync reduces DC offset, improving HD signal accuracy. Video signal levels are measured in IRE units, with specific values for sync and blanking levels. It discusses video display concepts such as refresh rate, frame rate, interlaced and progressive scanning, and scan lines. High definition video standards like 720p and 1080i frame rates and refresh rate conversions for film content are also covered.
- Application NotePDF 929 KB an1307 Jan 19, 2004AI-generated Summary: The document addresses common video transmission issues over CAT-5 cables, including ghosting caused by improper termination, color mismatch due to gain or offset differences, common-mode noise affecting synchronization, power supply noise causing picture disturbances, and channel timing mismatches leading to color blurring. It explains termination schemes for driver and receiver sides, and presents equalization techniques to compensate for signal attenuation and distortion inherent in CAT-5 cables. Solutions include hardware adjustments and integrated circuits for delay and gain correction.
- Application NotePDF 311 KB an1099 Apr 15, 2003AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages from misuse, and clarifies intellectual property rights. Products are categorized into Standard and High Quality grades with specific application scopes. Users must comply with environmental, export, and safety regulations and consult Renesas for further information.
- Application NotePDF 320 KB an9738 Jan 10, 2002AI-generated Summary: The content details typical vertical blanking intervals and data formats for video systems using rectangular and square pixels at 525/60 and 625/50 standards. It explains line numbering, field activity (VACTIVE), and blanking periods for odd and even fields. Figures illustrate timing relationships and digital active line starts for these video formats, highlighting synchronization and pixel timing specifics.
- Application NotePDF 250 KB an9764 Aug 20, 1998AI-generated Summary: The document provides important legal and usage disclaimers for semiconductor products, emphasizing user responsibility for design incorporation and compliance with laws. It clarifies that Renesas disclaims liability for damages from improper use, alteration, or reverse engineering. Products are categorized into 'Standard' and 'High Quality' grades with specific application guidelines. Users must follow specified operating conditions and implement safety measures. Environmental and export regulations must be observed. Contact details for Renesas sales offices worldwide are provided for further inquiries.
- Application NotePDF 1002 KB an9759 Aug 20, 1998AI-generated Summary: This section explains key parameters and applications of amplifiers, analog switches, multiplexers, and video crosspoint switches. It details amplifier characteristics such as bandwidth, gain flatness, slew rate, differential gain and phase, output current, and supply voltage. Special amplifier features include output voltage limiting and programmable gain. Analog switches enable high-speed signal routing controlled digitally. Multiplexers select among multiple analog signals for routing or sampling. Video crosspoint switches route multiple video sources to multiple destinations using buffer amplifiers with enable control.
- Application NotePDF 2.79 MB an9644 Aug 15, 1998AI-generated Summary: The document explains composite video separation techniques including color trap filter and comb filter methods. The color trap filter uses a notch filter centered at the color subcarrier frequency to separate chrominance but limits bandwidth and causes cross color artifacts. The comb filter exploits chrominance phase inversion between lines to separate luminance and chrominance, preserving full bandwidth luminance and reducing cross color effects. However, it can produce hanging dots on sharp vertical transitions. PAL video requires additional correction due to different chroma interleaving.
- Application NotePDF 410 KB an9741 Jun 25, 1997AI-generated Summary: The document explains the design and operation of bipolar and CMOS DACs, highlighting their structures, characteristics, and applications. Bipolar DACs use bipolar junction transistors for high speed and output current but consume more power. CMOS DACs employ CMOS transistors and R-2R ladders with bit switches, offering lower power consumption. It discusses DAC output current conversion to voltage, compensation techniques for op amps, and inverted DAC operation. Key DAC errors such as offset, gain, and linearity are detailed with correction methods.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 644 KB an1695 Jan 19, 2004AI-generated Summary: The document explains video synchronization pulses, focusing on bi-level and tri-level sync used in analog and HD video respectively. Tri-level sync reduces DC offset, improving HD signal accuracy. Video signal levels are measured in IRE units, with specific values for sync and blanking levels. It discusses video display concepts such as refresh rate, frame rate, interlaced and progressive scanning, and scan lines. High definition video standards like 720p and 1080i frame rates and refresh rate conversions for film content are also covered.
- Application NotePDF 929 KB an1307 Jan 19, 2004AI-generated Summary: The document addresses common video transmission issues over CAT-5 cables, including ghosting caused by improper termination, color mismatch due to gain or offset differences, common-mode noise affecting synchronization, power supply noise causing picture disturbances, and channel timing mismatches leading to color blurring. It explains termination schemes for driver and receiver sides, and presents equalization techniques to compensate for signal attenuation and distortion inherent in CAT-5 cables. Solutions include hardware adjustments and integrated circuits for delay and gain correction.
- Application NotePDF 311 KB an1099 Apr 15, 2003AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages from misuse, and clarifies intellectual property rights. Products are categorized into Standard and High Quality grades with specific application scopes. Users must comply with environmental, export, and safety regulations and consult Renesas for further information.
- Application NotePDF 320 KB an9738 Jan 10, 2002AI-generated Summary: The content details typical vertical blanking intervals and data formats for video systems using rectangular and square pixels at 525/60 and 625/50 standards. It explains line numbering, field activity (VACTIVE), and blanking periods for odd and even fields. Figures illustrate timing relationships and digital active line starts for these video formats, highlighting synchronization and pixel timing specifics.
- Application NotePDF 250 KB an9764 Aug 20, 1998AI-generated Summary: The document provides important legal and usage disclaimers for semiconductor products, emphasizing user responsibility for design incorporation and compliance with laws. It clarifies that Renesas disclaims liability for damages from improper use, alteration, or reverse engineering. Products are categorized into 'Standard' and 'High Quality' grades with specific application guidelines. Users must follow specified operating conditions and implement safety measures. Environmental and export regulations must be observed. Contact details for Renesas sales offices worldwide are provided for further inquiries.View More (8)
Application Notes & White Papers (8)
- End Of Life NoticePDF 292 KB PLC17007 Feb 15, 2017
- Product Change NoticePDF 135 KB PCN12084 Oct 15, 2012
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.