Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 200MHz -3dB bandwidth
  • 200V/µs slew rate
  • Low supply current = 2mA per channel
  • Supplies from 3V to 5.5V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Fast 25ns disable (EL8200 only)
  • Low cost
  • Pb-free available (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The EL8200, EL8201, and EL8401 represent rail-to-rail amplifiers with a -3dB bandwidth of 200MHz and slew rate of 200V/µs. Running off a very low supply current of 2mA per channel, the EL8200, EL8201, and EL8401 also feature inputs that go to 0. 15V below the VS- rail. The EL8200 and EL8201 are dual channel amplifiers. The EL8401 is a quad channel amplifier. The EL8200 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8200 is ideal for multiplexing applications. The EL8200, EL8201, and EL8401 are designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8200 is available in a 10 Ld MSOP package, the EL8201 in an 8 Ld SO and 8 Ld MSOP package, and the EL8401 in a 14 Ld SO and 16 Ld QSOP packages. All are specified for operation over the -40°C to +85°C temperature range.

Applications

  • Video amplifiers
  • Portable/hand-held products
  • Communications devices
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
EL8200IYObsoleteN/AIn StockMSOP10#TubeNo-40 to +85°C
EL8200IY-T13ObsoleteN/AOut of StockMSOP10#ReelNo-40 to +85°C
EL8200IY-T7ObsoleteN/AOut of StockMSOP10#ReelNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?