Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 55μA supply current
  • 100μV max offset voltage (8 Ld SO)
  • 2nA input bias current
  • 400kHz gain-bandwidth product
  • Single supply operation down to 2.4V
  • Rail-to-rail input and output
  • Output sources 31mA and sinks 26mA load current
  • Pb-free (RoHS compliant)

Description

The EL8176 is a precision low power, operational amplifier. The device is optimized for single supply operation between 2. 4V to 5. 5V. The EL8176 draws minimal supply current while meeting excellent DC-accuracy noise and output drive specifications. Competing devices seriously degrade these parameters to achieve micropower supply current. The EL8176 can be operated from one lithium cell or two Ni-Cd batteries. The input range includes both positive and negative rail. The output swings to both rails.

Applications

  • Battery- or solar-powered systems
  • 4mA to 20mA current loops
  • Handheld consumer products
  • Medical devices
  • Thermocouple amplifiers
  • Photodiode pre amps
  • pH probe amplifiers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL8176FSZObsoleteN/AIn StockRoHS:EN
SOICN8#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
EL8176FSZ-T7ObsoleteN/AIn StockRoHS:EN
SOICN8#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
EL8176FWZ-T7ObsoleteN/AIn StockRoHS:EN
SOT236#Reel21mm2.9 x 1.6 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
EL8176FWZ-T7AObsoleteN/AIn StockRoHS:EN
SOT236#Reel21mm2.9 x 1.6 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?