Skip to main content
Renesas Electronics Corporation

Features

  • Clocking speeds up to 40MHz
  • 15ns tr/tf at 2000pF CLOAD
  • 0.5ns rise and fall times mismatch
  • 0.5ns tON-tOFF prop delay mismatch
  • 3.5pF typical input capacitance
  • 3.5A peak drive
  • Low ON-resistance of 3.5Ω
  • High capacitive drive capability
  • Operates from 4.5V up to 16.5V
  • Pb-free (RoHS compliant)

Description

The EL7155 high performance pin driver with 3-state is suited to many ATE and level-shifting applications. The 3. 5A peak drive capability makes this part an excellent choice when driving high capacitance loads. Output pins OUTH and OUTL are connected to input pins VH and VL respectively, depending on the status of the IN pin. One of the output pins is always in tri-state, except when the OE pin is low, in which case both outputs are in tri-state mode. The isolation of the output FETs from the power supplies enables VH and VL to be set independently, enabling level-shifting to be implemented. This pin driver has improved performance over existing pin drivers. It is specifically designed to operate at voltages down to 0V across the switch elements while maintaining good speed and ON-resistance characteristics. Available in an 8 Ld SOIC package, the EL7155 is specified for operation over the full -40°C to +85°C temperature range.

Parameters

AttributesValue
Drivers (#)1
Fall Time0.015
IS (mA)3
Input Signal Range0 to VP
Input Supply (Max) (VP)16.5 - 16.5
Input Voltage (Max) (V)16.5
Output Signal Range-5 to 16
Peak Output Current IPK (A)3.5
RDS (ON) (Ohms)2.7
Rise Time (μs)14.5
Turn Off Delay (ns)9.5
Turn On Delay (ns)10
VBIAS (Min) (V)4.5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • ATE/burn-in testers
  • Level shifting
  • IGBT drivers
  • CCD drivers

Applied Filters: