Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 12MHz -3dB bandwidth
  • 4 Unity Gain Buffers
  • 4.5V to 19V Maximum Supply Voltage Range
  • 12V/µs Slew Rate
  • 500µA Supply Current (per buffer)
  • ±70mA Continuous Output Current
  • ±200mA Output Short Circuit Current
  • Unity-gain Stable
  • Beyond the Rails Input Capability
  • Rail-to-rail Output Swing
  • Built-in Thermal Protection
  • -40°C to +85°C Ambient Temperature Range
  • Pb-free (RoHS compliant)

Description

The EL5421T is a high voltage rail-to-rail input-output buffer with low power consumption. The EL5421T contains four buffers. Each buffer exhibits beyond the rail input capability, rail-to-rail output capability and is unity gain stable. The maximum operating voltage range is from 4. 5V to 19V. It can be configured for single or dual supply operation, and typically consumes only 500µA per buffer. The EL5421T has an output short circuit capability of ±200mA and a continuous output current capability of ±70mA. The EL5421T features a slew rate of 12V/µs. Also, the device provides common mode input capability beyond the supply rails, rail-to-rail output capability, and a bandwidth of 12MHz (-3dB). This enables the buffers to offer maximum dynamic range at any supply voltage. These features make the EL5421T an ideal buffer solution for use in TFT-LCD panels as a VCOM or static gamma buffer, and in High-Speed filtering and signal conditioning applications. Other applications include battery power and portable devices, especially where low power consumption is important. The EL5421T is available in a space saving 10 Ld MSOP package and operates over an ambient temperature range of -40°C to +85°C.

Applications

  • TFT-LCD Panels
  • VCOM Buffers
  • Electronics Notebooks
  • Electronics Games
  • Personal Communication Devices
  • Personal Digital Assistants (PDA)
  • Portable Instrumentation
  • Wireless LANs
  • Office Automation
  • Active Filters
  • ADC/DAC Buffers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL5421TIYZObsoleteN/AOut of StockRoHS:EN
MSOP10#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL5421TIYZ-T13ObsoleteN/AOut of StockRoHS:EN
MSOP10#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL5421TIYZ-T7ObsoleteN/AOut of StockRoHS:EN
MSOP10#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?