| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSK |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (EL5263ISZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| AVOL (dB) | 120 |
| Bandwidth (MHz) | 500 |
| CMRR (dB) | 62 |
| Channels (#) | 2 |
| Diff Gain (%) | 0.05 |
| Diff Phase (°) | 0.15 |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 2000 |
| IOUT (A) | 0.1 |
| IS per Amp (mA) | 1.5 |
| Length (mm) | 4.9 |
| MOQ | 776 |
| Noise VN (nV/√Hz) | 3 |
| Offset Voltage (Max) (mV) | 5 |
| Output Headroom (V) | 1.1 |
| PSRR (db) | 76 |
| Pkg. Type | SOICN |
| Price (USD) | $3.43327 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 5 - 12 |
| Slew Rate (V/µs) | 2500 |
| Thermal Shutdown | No |
| Topology [Rail 1] | CFA |
| VOUT (V) | 7.2 |
| VS (Max) (V) | 12 |
| VS (Min) (V) | 5 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 2500 |
The EL5162, EL5163, EL5262, EL5263 and EL5362 are current feedback amplifiers with a bandwidth of 500MHz. This makes these amplifiers ideal for today’s High-Speed video and monitor applications. With a supply current of just 1. 5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, these amplifiers are also ideal for handheld, portable or battery-powered equipment. The EL5162, EL5262 and EL5362 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float or applying a low logic level enables the amplifier. The EL5162 is available in 6 Ld SOT-23 and 8 Ld SOIC packages, the EL5163 in 5 Ld SOT-23 and SC-70 packages, the EL5262 in the 10 Ld MSOP package, the EL5263 in 8 Ld MSOP and SOIC packages, and the EL5362 in 16 Ld SOIC (0. 150”) and QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.