Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 12MHz (-3dB) Bandwidth
  • 4.5V to 19V Maximum Supply Voltage Range
  • 12V/µs Slew Rate
  • 550µA Supply Current (per Amplifier)
  • ±65mA Continuous Output Current
  • ±200mA Output Short Circuit Current
  • Unity-gain Stable
  • Beyond the Rails Input Capability
  • Rail-to-rail Output Swing
  • Built-in Thermal Protection
  • -40°C to +85°C Ambient Temperature Range
  • Pb-free (RoHS Compliant)

Description

The EL5220T is a high voltage rail-to-rail input-output amplifier with low power consumption. The EL5220T contains two amplifiers. Each amplifier exhibits beyond the rail input capability, rail-to-rail output capability and is unity gain stable. The maximum operating voltage range is from 4. 5V to 19V. It can be configured for single or dual supply operation, and typically consumes only 550µA per amplifier. The EL5220T has an output short circuit capability of ±200mA and a continuous output current capability of ±65mA. The EL5220T features a slew rate of 12V/µs. Also, the device provides common mode input capability beyond the supply rails, rail-to-rail output capability, and a bandwidth of 12MHz (-3dB). This enables the amplifiers to offer maximum dynamic range at any supply voltage. These features make the EL5220T an ideal amplifier solution for use in TFT-LCD panels as a VCOM or static gamma buffer, and in High-Speed filtering and signal conditioning applications. Other applications include battery power and portable devices, especially where low power consumption is important. The EL5220T is available in an 8 Ld MSOP package, and a thermally enhanced 8 Ld DFN package. Both feature a standard operational amplifier pinout. The devices operate over an ambient temperature range of -40°C to +85°C.

Applications

  • TFT-LCD Panels
  • VCOM Amplifiers
  • Static Gamma Buffers
  • Electronics Notebooks
  • Electronics Games
  • Touch-screen Displays
  • Personal Communication Devices
  • Personal Digital Assistants (PDA)
  • Portable Instrumentation
  • Sampling ADC Amplifiers
  • Wireless LANs
  • Office Automation
  • Active Filters
  • ADC/DAC Buffer
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL5220TILZ-T13ObsoleteN/AIn StockRoHS:EN
DFN8#Reel10.5mm2.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL5220TIYZObsoleteN/AOut of StockRoHS:EN
MSOP8#Tube20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL5220TIYZ-T13ObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL5220TIYZ-T7ObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?