| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | VPB |
| Lead Count (#): | 356 |
| Pkg. Dimensions (mm): | 27.0 x 27.0 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 356 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free Ball Terminal (SAC305)-e1 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | PHILIPPINES, USA |
| Country of Wafer Fabrication | NETHERLANDS |
| Bandwidth (MHz) | 300 |
| Configuration | Triple 16x4 |
| Diff Gain (%) | 0.05 |
| Diff Phase (°) | 0.05 |
| Gain Min | 1 |
| IOUT (A) | 0.06 |
| IS (mA) | 685 |
| Input Type | Differential |
| Length (mm) | 27 |
| MOQ | 80 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 27.0 x 27.0 x 0.00 |
| Pkg. Type | PBGA |
| Price (USD) | $100.23475 |
| Qualification Level | Standard |
| Slew Rate (V/µs) | 800 |
| Width (mm) | 27 |
The EL4544 is a high bandwidth 16-channel differential RGB to 5-channel RGB single-ended RGB-HV video crosspoint switch with embedded sync extraction. There are four 16-Channel input muxes, each capable of receiving a complete RGB video signal, and five output muxes, each capable of seeing any one of the four RGB inputs. Additionally, the fifth input mux has an overlay screen on screen function that can be displayed in conjunction with any of the stacked RGB inputs. The EL4544 has a fast disable feature to reduce power consumption. The device also provides a presence of signal indicator by looking for syncs on a designated channel.