| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LLM |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (EL4543ILZ-T13) | Download |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 350 |
| CMRR (dB) | 80 |
| Channels (#) | 3 |
| Diff Gain (%) | 0.01 |
| Diff Phase (°) | 0.01 |
| Enable | Yes |
| Gain Min | 2 |
| IBIAS (nA) | 15000 |
| IOUT (A) | 0.06 |
| IS per Amp (mA) | 14.5 |
| Length (mm) | 4 |
| MOQ | 2500 |
| Noise VN (nV/√Hz) | 27 |
| Offset Voltage (Max) (mV) | 10 |
| PSRR (db) | 80 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 5 - 12 |
| Slew Rate (V/µs) | 1200 |
| Thermal Shutdown | No |
| Thickness (mm) | 0.9 |
| VS (Max) (V) | 12 |
| VS (Min) (V) | 5 |
| Width (mm) | 4 |
| field__slew_rate_typical_ | 1200 |
The EL4543 is a high bandwidth triple differential amplifier with integrated encoding of video sync signals. The inputs are suitable for handling High-Speed video or other communications signals in either single-ended or differential form, and the common-mode input range extends all the way to the negative rail enabling ground-referenced signaling in single supply applications. The high bandwidth enables differential signaling onto standard twisted-pair or coax with very low harmonic distortion, while internal feedback ensures balanced gain and phase at the outputs reducing radiated EMI and harmonics. Embedded logic encodes standard video horizontal and vertical sync signals onto the common mode of the twisted pair(s), transmitting this additional information without the requirement for additional buffers or transmission lines. The EL4543 enables significant system cost savings when compared with discrete line driver alternatives. The EL4543 is available in both a 24 Ld QSOP package and a 20 Ld QFN package and is specified for operation over the -40°C to +85°C temperature range.