Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Composite, component, HDTV, and PC signal-compatible
  • Tri-level & bi-level sync-compatible
  • Auto sync detection
  • 150kHz max line rate
  • Low power
  • Small package outline
  • 3.3V and 5V operation
  • Pb-free available (RoHS compliant)

Description

The EL4511 sync separator IC is designed for operation in the next generation of DTV, HDTV, and projector applications, as well as broadcast equipment and other applications where video signals need to be processed. The EL4511 accepts sync on green, separate sync, and H/V sync inputs, automatically selecting the relevant format. It is also capable of detecting and decoding tri-level syncs used with the latest HD systems. Unlike standard sync separators, the EL4511 can automatically detect the line rate and locks to it, without the use of an external RSET resistor. The EL4511 is available in a 24-pin QSOP package and operates over the full 0°C to 70°C temperature range.

Applications

  • HDTV/DTV analog inputs Video projectors Computer monitors Set top boxes Security video Broadcast video equipment
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
EL4511CUZObsoleteN/AOut of StockRoHS:EN
QSOPTube440
EL4511CUZ-T13ObsoleteN/AOut of StockRoHS:EN
QSOPReel2500
EL4511CUZ-T7ObsoleteN/AOut of StockRoHS:EN
QSOPReel1000
EL4511CUZ-T7AObsoleteN/AOut of StockRoHS:EN
QSOPReel250
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?