Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DC-restore and sync separator
  • Wideband (100MHz) DC-restore
  • Advanced sync separator
  • Programmable data slicer
  • Single 5V operation
  • Diff gain/phase = 0.05%/0.03°, RL = 10kΩ, AV = 1
  • Low power (<75mW)
  • Pb-free plus anneal available (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The EL4501 is a highly-integrated Video Front End (VFE) incorporating all of the key signal conditioning functions for analog video signals. It provides a flexible front-end interface for analog or analog/digital video sub-systems. The VFE contains a high bandwidth DC-restore, an advanced sync separator and a data slicer with an adjustable threshold, configurable output and power-down mode. The VFE performs restoration of the DC level (blanking level) of a video signal and the recovery of all signal timing necessary for synchronization and control. Additionally, data embedded in the active video or VBI regions of the video signal may be extracted using the flexible data slicer incorporated into the VFE. The advanced sync separator exhibits excellent noise immunity by incorporating a digital brick wall filter and signal qualification algorithm. The DC-restored video amplifier is unity gain stable with an unloaded -3dB bandwidth of 100MHz. The input common mode voltage range extends from the negative rail to within 1. 5V of the positive rail. When driving a 75Ω double terminated coaxial cable, the amplifier can drive to within 150mV of either rail. With 200V/µs slew rate, the amplifier is well suited for composite and component video applications. The VFE operates from a single 5V supply from -40°C to +85°C and is available in a reduced footprint 24 Ld QSOP package.

Applications

  • Video capture & editing
  • Video projectors
  • Set top boxes
  • Security video
  • Embedded data recovery
Part NumberStatusSamplesStockPackageCarrier Type
EL4501IUObsoleteN/AOut of StockQSOPTube
EL4501IU-T13ObsoleteN/AOut of StockQSOPReel
EL4501IU-T7ObsoleteN/AOut of StockQSOPReel
EL4501IUZObsoleteN/AOut of StockQSOPTube
EL4501IUZ-T13ObsoleteN/AOut of StockQSOPReel
EL4501IUZ-T7ObsoleteN/AOut of StockQSOPReel
EL4501IUZ-T7AObsoleteN/AOut of StockQSOPReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?