Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • NTSC, PAL, SECAM, non-standard video sync separation
  • Fixed 70mV slicing of video input levels from 0.5VP-P to 2VP-P
  • Low supply current - 1.5mA typ.
  • Single +5V supply
  • Composite, vertical sync output
  • Odd/even field output
  • Burst/back porch output
  • Available in 8 Ld PDIP and SOIC packages
  • Pb-free available (RoHS Compliant)

Description

The EL1881 video sync separator is manufactured using Elantec's high performance analog CMOS process. This device extracts sync timing information from both standard and non-standard video input. It provides composite sync, vertical sync, burst/back porch timing, and odd/even field detection. Fixed 70mV sync tip slicing provides sync edge detection when the video input level is between 0. 5VP-P and -2VP-P (sync tip amplitude 143mV to 572mV). A single external resistor sets all internal timing to adjust for various video standards. The composite sync output follows video in sync pulses and a vertical sync pulse is output on the rising edge of the first vertical serration following the vertical pre-equalizing string. For non-standard vertical inputs, a default vertical pulse is output when the vertical signal stays low for longer than the vertical sync default delay time. The odd/even output indicates field polarity detected during the vertical blanking interval. The EL1881 is plug-in compatible with the industry-standard LM1881 and can be substituted for that part in 5V applications with lower required supply current. The EL1881 is available in the 8 Ld PDIP and SOIC packages and is specified for operation over the full -40°C to +85°C temperature range.

Applications

  • Video amplifiers
  • PCMCIA applications
  • A/D drivers
  • Line drivers
  • Portable computers
  • High-speed communications
  • RGB applications
  • Broadcast equipment
  • Active filtering
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
EL1881CSZObsoleteN/AIn StockRoHS:EN
SOICNTube1164
EL1881CSZ-T13ObsoleteN/AOut of StockRoHS:EN
SOICNReel2500
EL1881CSZ-T7ObsoleteN/AOut of StockRoHS:EN
SOICNReel3000
EL1881CSZ-T7AObsoleteN/AOut of StockRoHS:EN
SOICNReel250
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?