| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | BLG896 |
| Lead Count (#): | 896 |
| Pkg. Dimensions (mm): | 31.0 x 31.0 x 2.67 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 4 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Application | Broadcast Distribution Transcoder |
| Carrier Type | Tray |
| Function | ASIC |
| Lead Count (#) | 896 |
| Length (mm) | 31 |
| MOQ | 240 |
| Moisture Sensitivity Level (MSL) | 4 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 31.0 x 31.0 x 2.67 |
| Pkg. Type | FCBGA |
| Platform Name | D7Pro |
| Qty. per Carrier (#) | 27 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.67 |
| Width (mm) | 31 |
The D7Pro ASIC is a flexible media processing platform which has its functionality defined through software loaded directly onto the D7Pro. With this flexible design, our customers can address multiple markets with a single chip. In addition to hardware acceleration for H.264 and MPEG-2 codecs, D7Pro includes multiple processors for audio transcoding, graphics insertion, and advanced video processing. The DX7753 is a D7Pro ASIC for use as a transcoder.