Skip to main content
Renesas Electronics Corporation
Single 16-Channel/Differential 8-Channel, CMOS Analog Multiplexers

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EKW
Lead Count (#):28
Pkg. Dimensions (mm):35.6 x 14.0 x 4.06
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)35.6 x 14.0 x 4.06
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)16
Charge Injection (pC)40
Configuration1 x 16:1
Drain Capacitance (pF)180
FunctionMUX
IS (mA)0.08
Iccq (µA)15
Leakage (nA)0.04
Length (mm)35.6
MOQ858
Pkg. TypePDIP
Qualification LevelStandard
RDS (ON) (Ohms)50
Source Cap (pf)8
Switch or MUXMUX
TOFF (ns)70
TON (ns)150
Thickness (mm)4.06
VCC (Single) (V)5 - 34
Vcc (V)5 to 34, ±5 to ±20
Width (mm)14

Description

The DG406 and DG407 monolithic CMOS analog multiplexers are drop-in replacements for the popular DG506A and DG507A series devices. They each include an array of sixteen analog switches, a TTL and CMOS compatible digital decode circuit for channel selection, a voltage reference for logic thresholds, and an ENABLE input for device selection when several multiplexers are present. These multiplexers feature lower signal ON-resistance (100Ω) and faster transition time (tTRANS 300ns) compared to the DG506A and DG507A. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG406 series are made possible by using a high voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. The 44V maximum voltage range permits controlling 30VP-P signals when operating with ±15V power supplies. The sixteen switches are bilateral, equally matched for AC or bidirectional signals. The ON-resistance variation with analog signals is quite low over a ±5V analog input range.