Features
- 2 x interpolation filter
- Dual 10-bit resolution
- Input data rate up to 80MHz
- Low noise capacitor-free integrated phase-locked loop (PLL)
- Low power dissipation
- Output data rate up to 160MHz
- Single 3.3V power supply
- Spurious Free Dynamic Range (SFDR) = 80dBc at 2.5MHz
Description
The DAC1003D160 is optimized to reduce architecture complexity and overall system cost. The digital-to-analog converter (DAC) leads dynamic performance in multi-carrier support because of its direct IF conversion capabilities. With an internal sampling rate up to 160MHz, the DAC1003D160 is an extremely competitive solution for broadband wireless systems transmitters, as well as a wide range of applications.
Applied Filters: