Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • 1.8V, 3.3V, and 5V compatible digital inputs
  • 125Msps update rate
  • Dual 10-bit resolution
  • Dual-port or interleaved data modes
  • Internal and external reference
  • Pin compatible with the AD9763, DAC2900, and DAC5652
  • Single 3.3V supply

Description

The DAC1001D125 is a dual-port, high-speed, 2-channel CMOS digital-to-analog converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125Msps, the DAC1001D125 is suitable for Direct IF applications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
DAC1001D125HL-C1ObsoleteN/AOut of StockTQFP48#IYesTray
DAC1001D125HL-C18ObsoleteN/AOut of StockTQFP48#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?