Skip to main content
Renesas Electronics Corporation

Features

  • 300mA buck converter
    • 750nA total input current (buck enabled no load)
    • Up to 81% efficiency at 1.8V output, 10µA load currents
    • Input voltage 2.5V to 5.5V
    • Output voltage 0.6V to 1.9V
    • Dynamic Voltage Control (DVC)
  • I2C interface for device configuration and control
  • Protection features and system monitors
  • Package: 12-pin WLCSP (1.65mm x 1.25mm)

Description

The DA9230 is an ultra-low quiescent current, high-efficiency buck regulator in a compact I2C configurable WLCSP package targeting battery-powered applications needing highly efficient power supplies. The battery life of these devices is significantly improved due to the low quiescent current delivered by DA9230 during operation and shutdown.

The buck regulator extends high light-load efficiency down to 10µA further extending battery life. Dynamic Voltage Control (DVC) in the buck regulator facilitates optimization across the system power modes enabling further improvement in system efficiency and battery life. The DA9230 provides multiple protection features and comes with the ability to monitor the events and indicators in the GPO pin.

Benefits

  • Longer battery life
  • Design flexibility through configurability
  • Small solution size
  • Future-proofing for new technology MCUs with 0.6V min buck output voltage
  • Future-proofing for new technology batteries with 2.5V min input voltage

Parameters

AttributesValue
Qualification LevelStandard
Total step-down DC/DC converter channels (#)1
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.5
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)0.3
Outputs (#)1
Function1-ch PMIC
Battery InterfaceNo
GPIOs (#)1
Integrated Battery ChargerNo
Switching Frequency (MHz)3 - 3

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSPl 1.65 mm x 1.25 mm, 12-pin WLCSP120.4

Application Block Diagrams

Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.

Additional Applications

  • Wearables – Wristwear, hearables, pet wearables
  • Smart devices - Thermostats and door locks
  • Smoke detectors
  • Portable medical devices
  • Remote sensors
  • High-efficiency, low power applications

Applied Filters: