Skip to main content

Features

  • Input voltage 4.3V to 13.5V
  • Input voltage monitoring
  • Buck converter with output current regulation
    • Output current 2.5A
    • ±5% current regulation accuracy
    • Selectable switching frequency
  • Fault detection (VIN and VBAT monitoring)
  • Safety timer
  • Junction temperature monitoring
  • -40 °C to +85 °C temperature range
  • Package: WLCSP-30 (0.4mm pitch)

Description

The DA9155M offers a small solution that can be easily added on to existing main charger circuit designs and solves the heat dissipation problem created when the rapid charging feature is adopted in a system. It is compatible to all rapid charging technologies. DA9155M is added in parallel with the main battery charger to solve the thermal issue.

DA9155M features a buck converter capable of 2.5A constant output current with an accuracy of ±5%. Current sensing is performed with a fully integrated circuit. The peak efficiency of the buck converter is 92%.

Benefits

  • Heat dissipation problem solved
  • Compatible with any rapid charging technology
  • Compatible with all inductor-based chargers
  • Dynamic current balancing between main and companion charger
  • Adds 11W of charging power

Applications

  • Smartphones
  • Tablets
  • Battery packs

Applied Filters: