| CAD Model: | View CAD Model |
| Pkg. Type: | FC-BGA |
| Pkg. Code: | |
| Lead Count (#): | 60 |
| Pkg. Dimensions (mm): | 4.5 mm x 7 mm |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Lead Count (#) | 60 |
| Advanced Features | 40A peak quad phase, Integrated FETs. Output voltage 0.3V – 1. 9V |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Carrier Type | Tray |
| Comm. Interface | I2C |
| Function | 1-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 1 |
| Linear Output | No |
| Moisture Sensitivity Level (MSL) | 3 |
| Multi-Phase Support | fixed |
| Output Current Max (A) | 25 |
| Outputs (#) | 1 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 4.5 mm x 7 mm |
| Pkg. Type | FC-BGA |
| Processor Name | RZ V2H |
| Processor Supplier | Renesas |
| Product Type | MPU |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 4 - 4 |
| Switching Regulators | 1 |
| Temp. Range (°C) | -40 to +105°C |
| Total step-down DC/DC converter channels (#) | 1 |
| USB-Power Management | No |
| VIN Range (V) | 2.8 - 5.5 |
The DA9141 is a high-efficiency, high current, quad-phase, step-down DC/DC (buck) converter with integrated switching FETs. The device can drive loads up to 40A and is well suited for powering high-performance AI/graphics processor cores in today’s complex SoCs.
The device has an input voltage range of 2.8V to 5.5V and an output voltage range of 0.3V to 1.3V, making it suitable for a wide variety of low voltage systems. The DA9141 requires a minimum number of discrete components to operate, delivering a highly optimized BOM and footprint.
The DA9141 device is part of the Renesas family of flexible, scalable, reliable commercial-grade PMICs enabling an "Exact-Fit" power solution. It is available in a 4.5mm x 7.0mm 60-pin FC-BGA package. An automotive-grade version is also available (DA9141-A).