Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2.5V to 5.5V operating range
  • 22V tolerant, 500mA linear battery charger with power path
  • Battery protection during charging and discharging
  • 300mA buck converter with 900nA quiescent current
  • 3x 150mA LDO/load switches with 800nA quiescent current
  • Boost regulator with 4.5V to 18V output range
  • Dedicated watchdog and reset inputs
  • I2C Interface
  • Package: WLCSP-42 (2.97mm x 2.66mm)

Description

The DA9073 is a highly integrated, configurable, low quiescent current power management IC (PMIC) that integrates the most common needs for wearables, home automation and low power battery applications. The PMIC comprises a linear charger with power path management, ultra-low quiescent current (Iq) buck regulator and LDO/load switches, wide output voltage boost regulator, watchdog and protection features in an I2C configurable compact WLCSP package. DA9073 has several power-saving modes to increase battery life whether the product sits on the shelf or is in operation. Further savings in power are achieved with the ultra-low Iq buck converter that is efficient down to 10μA load currents and low Iq LDOs. The uncommitted inputs of LDOs can be connected to either the battery or buck output. The integrated, high-efficiency boost regulator supports both sensors and display supply needs with a wide range of configurable output voltage.

DA9073 provides charge current up to 500mA to speed up the charge cycle. The charge profile is programmable by external resistors or in software, allowing either stand-alone operation or host control.

DA9073 includes dynamic power path management which automatically balances the current delivered between the system and the battery.

Benefits

  • Flexible charger supports slow and fast charging rates
  • Low quiescent current buck regulator and LDOs extend battery life
  • Integrated PMIC reduces power management footprint by 25% compared to discrete solutions
  • Programmable power states optimize performance in operating modes and extend battery life in storage modes

Parameters

AttributesValue
Qualification LevelStandard
Product TypeMPU
Total step-down DC/DC converter channels (#)4
Step-up DC/DC converter Channels (#)1
Input Voltage (Min) (V)2.5
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)22
Output Current Max (A)0.3
Outputs (#)5
Function5-ch PMIC
Comm. InterfaceI2C
Battery InterfaceYes, integrated charger
GPIOs (#)0
Integrated Battery Charger0.5
Switching Frequency (MHz)1 - 2

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
WLCSP420.4

Applications

  • Fitness trackers
  • Smartwatches
  • Wireless headphones
  • Portable medical
  • Personal health monitors
  • Portable gaming
  • Wireless earbud cradles
  • Home automation
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
DA9073-62V32ActiveAvailableOut of StockWLCSP42#Tape & Reel1Yes
DA9073-62V36ActiveAvailableOut of StockWLCSP42#Waffle Pack1Yes

Support Communities

  1. DA9073-61V32 (-62V32) OTP configuration settings

    We are looking at DA9073 for a design. Digikey and Mouser show a variant DA9073-61V32, Renesas website show DA9073-62V32. Can anyone advise or provide a document showing what the OTP configuration settings are for these ? I'd like to know if they will suit our basic circuit requirements ...

    Jan 19, 2026
  2. da9073 Altium designer footprint

    Dear All, does anyone have a footprint for DA9073 for Altium Designer? It can be also technical drawing of recommended footprint. Best regards, Karol Pelzner

    Jan 28, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?