Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Flexible High Power System PMIC with 1.8A Switching USB Power Manager

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Function1-ch PMIC
Linear OutputNo
Outputs (#)1
Parametric CategoryMulti-Channel Power Management ICs (PMICs)

Description

DA9053 is a quad buck PMIC subsystem with supply domain flexibility to support a wide range of multicore application processors including ARM multicore devices, associated peripherals and user interface functions.

Combined with a switched-mode DC input/USB compatible charger, full power path management and multiple sleep modes, the device offers an energy-optimized solution suitable for portable handheld, wireless and infotainment applications. Interfacing directly to a Li-Ion/Polymer battery pack, the high efficiency switching charger supports precise current/voltage charging as well as precharge and USB modes without processor interaction.