Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4 buck converters (3 with DVS) 0.5V to 2.5V up to 2A
  • 10 programmable LDOs, high PSRR, 1% accuracy
  • Low power backup charger 1.1V to 3.1V up to 6mA 32kHz RTC oscillator
  • 10-channel general-purpose ADC with touch screen interface
  • 16-bit GPIO bus for enhanced wake up and peripheral control
  • High voltage boost for white LED driver
  • 2MHz switching frequency avoiding the AM band
  • Switched DC/USB charger with power path management
  • Package: VFBGA 11mm x 11mm automotive

Description

The DA9053-A is a quad buck system Power Management IC (PMIC) with supply domain flexibility to support a wide range of multicore application processors including Arm® multicore devices, associated peripherals and user interface functions.

Combined with a switched-mode DC input/USB compatible charger, full power path management and multiple sleep modes, the device offers an energy-optimized solution suitable for automotive infotainment and telematics applications.

Benefits

  • Dual serial control interfaces with arbitration
  • Flexible autoboot and memory configurations
  • Variants to support DDR3 and LPDDR2 memory
  • AEC-Q100 Grade 3

Supported SoC PMIC Platforms

  • NXP® i.MX Processor Family
    • i.MX 6DualLite
    • NXP i.MX 6

Applications

  • In-vehicle navigation
  • In-vehicle infotainment
  • Vehicle telematics
Part NumberStatusSamplesStockPackageLead Count (#)
DA9053-XXHA1-AObsoleteN/AOut of StockVFBGA 169 7 x 7 ㎟, VFBGA 169 11 x 11 ㎟168#
DA9053-XXHA2-AObsoleteN/AOut of StockVFBGA 169 7 x 7 ㎟, VFBGA 169 11 x 11 ㎟168#

Support Communities

  1. DA9053 Evaluation kit

    Hello, I am using the DA9053 to power an imx6SLL from NXP. As the DA9053 is not yet configured to power the iMX6, I need to prgram it before power up the iMX6. How can I program the DA9053? Thanks Regards, Damien

    Jun 15, 2019
  2. DA9053 USB charging - by alternative 5V source

    ... least 1A. This 5V source does not have the D+, D- connections and therefore the DA9053 cannot automatically determine the source's capability. Will the DA9053 allow charging from VBUS at arbitrary charging rate if the D+, D- inputs are unconnected ? Or, perhaps, is there a way of tieing these ...

    Mar 25, 2020
  3. Programming DA9063B with Canvas + board 232-18-A

    I programmed OTP1 and OTP2  to the proto board with DA9063B. With canvas I use register CONTROL_F and set SHUTDOWN (board was Act mode)->  After this the status mode is not shown and Red button (start device) appears and asking to load OPT1 -> after push red button the OTP1 ...

    Jun 11, 2025
View All Results from Support Communities (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?