| CAD Model: | View CAD Model |
| Pkg. Type: | VFBGA 169 7 x 7 ㎟, VFBGA 169 11 x 11 ㎟ |
| Pkg. Code: | |
| Lead Count (#): | 168 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 168 |
| Additional Features | ADC with touch screen IF, Boost with LED drivers, Charger, Backup battery charger, RTC |
| Automotive Rating | Yes |
| Battery Interface | Yes, integrated charger |
| Bus Voltage (Max) (V) | 12 |
| GPIOs (#) | 16 |
| Integrated Battery Charger | 1.8 |
| Integrated step-down DC/DC Converter Channels (#) | 4 |
| LDOs | 10 |
| Low-Noise/High PSRR Optimized Channels | 6 LDOs |
| Output Current Max (A) | 4 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pkg. Type | VFBGA 169 7 x 7 ㎟, VFBGA 169 11 x 11 ㎟ |
| Step-up DC/DC converter Channels (#) | 1 |
| Total step-down DC/DC converter channels (#) | 4 |
| USB-Power Management | Yes |
| VIN Range (V) | 5.5 - 5.5 |
The DA9053-A is a quad buck system Power Management IC (PMIC) with supply domain flexibility to support a wide range of multicore application processors including Arm® multicore devices, associated peripherals and user interface functions.
Combined with a switched-mode DC input/USB compatible charger, full power path management and multiple sleep modes, the device offers an energy-optimized solution suitable for automotive infotainment and telematics applications.