Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-performance codec
  • 115dB playback dynamic range
  • Hybrid active noise cancellation up to 35dB
  • Low power 2 MIC static beamforming
  • Mono speaker output
  • Static – Simple, low power design
  • Up to 12dB SNRi
  • Feedforward ANC microphone can be shared with beamforming microphone
  • Pin compatible with DA7401

Description

DA7403 is a high-performance, ultra-low-power, mono Hi-Fi codec with hybrid active noise cancellation (ANC) and two microphone beamforming for USB‑C™ and Bluetooth® headphone (HP), headset, or hearable applications.

Parameters

AttributesValue
ADC SNR A-weighted support(dB) @ 48kHz95 @ 1.8V
DAC SNR A-weighted support(dB) @ 48kHz115 @ 1.8V
Power Consumption During Record3mW @ 1.8V
Power Consumption During Playback8.5mW @ 1.8V
Headphone Power Output1 x 100mW @ 1.8V
Audio Interface2-wire
Advanced FeaturesHybrid Active Noise Cancellation, Audio Processing Unit

Package Options

Pkg. Type
32-WLCSP

Product Comparison

DA7403DA7402
Audio Interface2-wire2-wire
Headphone Power Output1 x 100mW @ 1.8V2 x 67mW @ 1.8V
Pkg. Type32-WLCSP32-WLCSP

Applications

  • Headphone and headsets
  • True wireless stereo (TWS) earbuds
  • Hearables
  • Gaming and virtual reality
Part NumberStatusSamplesStockPackage
DA7403ActiveN/AOut of Stock32-WLCSP
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?