Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wideband digital active noise cancellation:
    • Supports hybrid, feedforward, and feedback topologies
    • Up to 35dB cancellation at 200Hz
    • Over 2.5kHz suppression range
    • 25μs input-to-output latency
    • Dedicated fast equalization path for higher frequency noise canceling
    • Dedicated calibration and tuning tool
  • Ultra-low power consumption
    • 5.8mW hybrid ANC playback
  • Enhanced audio performance
    • 115dB playback dynamic range
    • 40kHz bandwidth supports Hi-Res Audio
  • 4-wire digital audio interface with support for
  • I2S, TDM, and other common audio formats
    • Up to 32 bits per channel
    • Up to 384kHz sample rate support
  • Three stereo PDM inputs for digital microphones and low latency connection from host processors
  • Integrated low-noise microphone bias
  • Flexible DSP supporting mixing, gain, equalization, sidetone, and automatic gain control
  • Bypassable asynchronous sample-rate converters
  • Clocking
    • Programmable fractional-N phase-locked loop (PLL)
    • Sample rate tracking
  • 2-wire I2C compatible control interface

Description

The SmartBeat™ DA7401 is a high-performance, ultra-low power mono Hi-Fi codec. Featuring Renesas' custom digital hybrid Active Noise Cancellation (ANC) technology, it offers stronger suppression of ambient noise over a wider range of frequencies for the best user experience in any environment.

With its integrated audio processor, the DA7401 delivers excellent audio performance including dynamic ranges of 115dB for playback as well as sampling rates up to 384kHz. It offers 40kHz audio bandwidth to support Hi-Res Audio. All this while consuming just 5.8mW during playback with ANC.

The DA7401 comes in a choice of compact packages. It is part of a family of pin-compatible codecs, helping you to develop a complete portfolio of headphone, headset, and earbud solutions for any application to impress even the most demanding user. It combines industry-leading audio and wideband hybrid digital active noise cancellation in a space-saving solution whose low-power consumption could enable longer playback times.     

Parameters

AttributesValue
ADC SNR A-weighted support(dB) @ 48kHz95 @ 1.8V
DAC SNR A-weighted support(dB) @ 48kHz115 @ 1.8V
Power Consumption During Record3mW @ 1.8V
Power Consumption During Playback8.5mW @ 1.8V
Headphone Power Output1 x 100mW @ 1.8V
Audio Interface2-wire
Advanced FeaturesHybrid Active Noise Cancellation, Audio Processing Unit

Package Options

Pkg. Type
32-WLCSP

Applications

  • TWS earbuds
  • In-ear headsets (USB-C)
  • Hearables
Part NumberStatusSamplesStockPackage
DA7401ActiveN/AOut of Stock32-WLCSP
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?