Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 5nA standby current consumption
  • Wideband LRA driver: 25Hz to 1kHz with resonant mode
  • Frequency tracking support up to 300Hz
  • Low-latency direct drive for haptics
  • On-the-fly diagnostics
  • Custom waveform sequences
  • Three methods of drive with Linux and C-like driver (HAL)
  • Packages
    • WLCSP-12 (0.4mm pitch)
    • QFN-12 (0.65mm pitch)

Description

The DA7282 ultra-low power haptic driver, combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7282 drives both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz producing highly complex click/vibration touch effects in a wide range of applications.

The DA7282 differs from the DA7280 and DA7281 by providing the capability to go into a full standby mode, lowering current consumption to 5nA.

Benefits

  • 20x lower standby current, minimizing the drain on small battery systems
  • Constant resonance frequency tracking through continuous current drive monitoring
  • Ultra-low power consumption meaning longer battery life
  • Only 0.75ms latency when responding from ultra-low power state
  • Drives LRAs off-resonance for custom effects, or dual-resonant systems for two-dimensional vibration
  • Enables wideband effects as well as supporting dual-resonant systems
  • Drives distinct haptic effects triggered by multiple inputs without need to wake the host processor
  • Detects issues with motor automatically
  • Frequency, time, amplitude triplets to program the waveform
  • Quick and easy software development using the SmartCanvas™ GUI

Parameters

AttributesValue
Target applicationsSmartphone, Gaming, Wearables, Portable computing systems, Computing – all-in-ones (display), Notebook PC

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
12-QFN3 x 3 (QFN)0.65
12-WLCSP1.35 x 1.75 (WLCSP)0.4

Application Block Diagrams

Active Stylus Block Diagram
Active Stylus
A tablet active stylus with pressure sensitivity, motion detection, and wireless charging.

Additional Applications

  • Smartphone
  • Gaming
  • Wearables
  • Portable computing systems (POS, barcode scanners, etc.)
  • Computing – All-in-ones (display), notebook PC
  • Any display driven consumer product
  • Automotive
  • Industrial
  • Medical

Applied Filters: