Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Integrated reverse battery protection
  • AEC-Q100 qualification
  • 10-bit-ADC
  • Typ. 14V supply, 30V max.
  • Over/Undervoltage detection
  • Over-temperature protection
  • Integrated gate driver with charge pump
  • LDO and SPI interface to external controller
  • Integrated gate driver with charge pump

Description

The DA29020 is a 5-channel driver for external high-side switches with an integrated charge-pump. It is intended for pulse-width modulation (PWM) operation controlled by an external uC. The device's SPI interface provides a variety of configuration options to optimize EMC performance. The built-in 10-bit ADC allows for measurements of channel currents, various interface voltages and the die temperature. The integrated programmable short-circuit protection, over and undervoltage detection and over-temperature shut-down protect the chip and the load. Operation in harsh environments including ground-shift, ground-loss, strong supply-transients, polarity reversal, and a wiring-harness with significant inductance is supported. A programmable high-voltage control-input and a high-voltage diagnosis-output provide connection to the environment. And, a low-power sleep mode and different selectable wake-up mechanisms help to reduce the system-level power consumption.

Benefits

  • Diagnosis interface
  • Glow plug current measurement with total accuracy 3.5%
  • Integrated short circuit protection
  • Digital measurement of Tj

Package

  • TQFP-48 with exposed pad

Applications

  • Adaptive glow plug control system for diesel engines
  • Positive temperature coefficient (PTC) heater control
Part NumberStatusSamplesStockPackageCarrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
DA29020ObsoleteN/AOut of StockTQFP48Tape & Reel3Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?