Skip to main content
Renesas Electronics Corporation
SmartBond Bluetooth Low Energy 5.2, High-integration (including USB Charger) Module

Package Information

CAD Model:View CAD Model
Pkg. Type:MODULE
Pkg. Code:
Lead Count (#):84
Pkg. Dimensions (mm):15.85 x 20 x 2.5
Pitch (mm):1.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMODULE
Lead Count (#)84
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)700
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Assembly LocationTHAILAND
2MbpsSupported
ADC10-bit x 4-ch, 14-bit x 4-ch
AoASupported
AoDTX Supported
ApplicationRechargeable devices, HMI, ATLAS, Asset tracking, Connected health, Proximity tags & trackers
Bluetooth® MeshNot Supported
CPUM33F
Clock Rate (MHz)96
Execute from FLASHYes
Extended AdvertisingSupported
External Rails and Load Capacity1x 3V @ 150mA, 3x 1.8V @ 50mA each
Flash Memory (KB)4096
Flexible System ClockYes
GATT CachingNot Supported
GPIOs (#)40
Hardware Crypto EngineYes
I2C (#)2
Integrated Battery ChargerYes, 560mA JEITA compliant charger
Integrated DCDCSIMO Buck DC-DC converter
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsSupported
MCU/MPUM33
MOQ700
Memory Size (OTP) (KB)4
Operating Freq (Max) (MHz)96
Output Power Range (dBm)-18 - 6
Periodic AdvertisingSupported
Pitch (mm)1.5
Pkg. Dimensions (mm)15.85 x 20 x 2.5
Price (USD)$13.5674
Proprietary 2G4 protocolYes
QSPI Interface (#)1
RAM (KB)512KB
ROM (KB)128
Recommended for new DesignsYes
Rx current (mA)1.8
SPI (#)2
Sensitivity (dBm) (dBm)-96
Tx Current (mA)3
UART (#)3
USB Ports (#)1
Vcc (V)2.4-5.75
Wireless StandardBLE 5.2 Core specification + optional features

Description

Based on the SmartBond™ DA14695 Bluetooth® Low Energy (LE) 5.2 system-on-chip (SoC), the DA14695 module brings out all the DA14695 hardware features and capabilities. The module integrates all passives, antenna, and a 32Mbit QSPI FLASH, and is supported by software that is easy to work with. The DA14695 module targets broad market use and will be certified across regions providing significant reductions in development cost and risks, and time-to-market.