| CAD Model: | View CAD Model |
| Pkg. Type: | QFN40 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 5 x 5 x 0.9 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 5 x 5 x 0.9 |
| GPIOs (#) | 14 |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Application | Host Controller Interface, Wireless Charging |
| CPU | M0 |
| Clock Rate (MHz) | 16 |
| Execute from FLASH | No |
| Flexible System Clock | No |
| Hardware Crypto Engine | Yes |
| MCU/MPU | M0 |
| MOQ | 5000 |
| Memory Size (OTP) (KB) | 32 |
| Operating Freq (Max) (MHz) | 32 |
| Pitch (mm) | 0.4 |
| Pkg. Type | QFN40 |
| Price (USD) | $4.99 |
| Qty. per Reel (#) | 5000 |
| RAM (KB) | 50KB |
| ROM (KB) | 84 |
| Recommended for new Designs | No |
| Rx current (mA) | 5.1 |
| SPI (#) | 1 |
| Sensitivity (dBm) (dBm) | -93 |
| Temp. Range (°C) | -40 to +85°C |
| Tx Current (mA) | 4.8 |
| UART (#) | 1 |
| Vcc (V) | 0.9-3.6 |
| Wireless Standard | BLE 4.2 Core specification |
The DA14581 integrated circuit is an optimized version of the DA14580, offering a reduced boot time and supporting up to 8 connections. It has a fully integrated radio transceiver and baseband processor for Bluetooth® Low Energy. It can be used as a standalone application processor or as a data pump in hosted systems.
The DA14581 supports a flexible memory architecture for storing Bluetooth profiles and custom application code, which can be updated Over-the-Air (OTA). The qualified Bluetooth Low Energy protocol stack and the HCI-ready software are stored in a dedicated Read-Only Memory (ROM). All software runs on the Arm® Cortex®-M0 processor via a simple scheduler.
The Bluetooth Low Energy firmware includes the L2CAP service layer protocols, Security Manager (SM), Attribute Protocol (ATT), the Generic Attribute Profile (GATT), and the Generic Access Profile (GAP). All profiles published by the Bluetooth SIG as well as custom profiles are supported. The transceiver interfaces directly to the antenna and is fully compliant with the Bluetooth 4.2 standard.
The DA14581 has dedicated hardware for the Link Layer implementation of Bluetooth Low Energy and interface controllers for enhanced connectivity capabilities.