Features
- D2-3 family pin compatible and function/feature compatible with the D2 Audio DSP D2-6 device family
- D2-3S family - identical D2-3 family performance, in a 72 Ld QFN package
- Customizable audio path sound processing
- Fully configurable and routable audio signal paths and hardware function assignment
- Fully supported with the D2 Audio Customization GUI v3 Design Tool
- Flexible audio input and output configurations
- 12 independent PWM engine channels
- Four independent asynchronous I2S digital inputs
- Integrated high-performance stereo ADC (D2-3 family only)
- S/PDIF™ digital audio inputs supporting linear IEC-61958 PCM or compressed IEC-61937 audio
- S/PDIF digital audio PCM output
- Embedded 8-channel sample rate converter
- Supports bridged, half-bridged, and Bridge-Tied Load (BTL) topologies, using discrete or integrated power stages
- Complete fault protection with automatic recovery
- D2 Audio DSP Sound Enhancement Algorithms and virtualization
- Enhanced audio processing decoders and virtualization
Description
The D2-3(S) family (D2-92633-LR, D2-92634-LR, D2-92643-LR, D2-92683-QR, D2-92684-QR) of the D2-3 and D2-3S Digital Audio Processor devices are complete System on Chip (SoC) multi-channel digital sound processors and Class-D amplifier controllers. The integrated DSP provides efficient and configurable audio signal path processing including equalization, dynamic range compression, mixing, and filtering that is completely configurable using the D2 Audio Customization GUI v3 high level programming interface. The integrated PWM engine supports programmable and dynamic control of audio output, enabling a variety of multi-channel output configurations and output power capacity. Internal noise shaping, an embedded asynchronous sample rate converter, dynamic level-dependent timing, and high resolution operation support power stage audio performances with SNR >110dB and THD+N <0. 01%. The D2-3(S) devices are provided in two package and feature configurations which include the 128 Ld D2-3 family and the 72-pin D2-3S family. Both the D2-3 and D2-3S family provide identical performance and enable an extremely flexible platform for feature rich and cost-affordable quality audio solutions, which benefit from the addition of Class-D amplifiers and DSP audio processing. The 12 integrated digital PWM controllers can be used in a variety of multi-channel audio system configurations, supporting powered as well as line outputs. Fully protected amplifier control provides efficient and clean Class-D power output support.
Parameters
| Attributes | Value |
|---|---|
| Input Channels | 8 |
| PWM Output Channels | 12 |
| Supported Audio Inputs | 4x I<sup>2</sup>S, 1x S/PDIF, 8x fault INT |
| Supported Audio Outputs | 12x PWM, 1x I<sup>2</sup>S, 1x S/PDIF |
| Supported Decoders | Dolby Digital |
| D2 Audio DSP Customization GUI | Yes |
| Signal Flow | Configurable |
| Advanced Features | D2Audio PWM Engine, Graceful Fault Recovery, Dolby Algorithm Support, 147 MHz DSP |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 10.0 x 10.0 x 0.90 | 72 | 12.7 |
Applications
- DTV and Blu-ray Soundbar
- DVD and Blu-ray Home Theater Systems
- Home Theater in a Box (HTiB)
- Audio Video Receiver (AVR)
- Multi-Channel Multi-Media (MM) Systems
- Multi-Room Distributed Audio (MRDA)
- Powered speaker systems
- Automotive trunk/amplified solutions
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| D2-92684-QR | Active | N/A | Out of Stock | RoHS:EN | QFN | 72# | Tube | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | See Datasheet |
| D2-92684-QR-T | Active | Available | Out of Stock | RoHS:EN | QFN | 72# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | See Datasheet |
- Application NotePDF 184 KB r32an0007eu0100-d2-audio-dsp-output-filter-design May 20, 2019AI-generated Summary: The document explains the design and selection of output filters for D2 Audio DSP half-bridge and full-bridge configurations. It details the half-bridge output stage, filter network, and bias network that provides a DC offset and AC ground reference. It covers filter operation principles, emphasizing the second-order LC low-pass filter to attenuate high-frequency PWM signals. Loudspeaker impedance impacts filter damping and response. Recommended component values for inductors, capacitors, and bias networks are provided for various load impedances and power ratings.
- Application NotePDF 147 KB r32an0006eu-d2-audio-eeprom-spi May 15, 2019AI-generated Summary: The document explains procedures for writing firmware and parameter data to EEPROM or SPI Flash memories in D2 Audio DSP systems using an external microcontroller. It details booting methods, control pin configurations, and communication protocols for different D2 Audio device families (D2-1, D2-3, D2-4, D2-6). The process involves loading bootloader or boot code hex files, writing settings to memory, and rebooting to run from the updated non-volatile memory. Specific I2C addresses and pin states are critical for successful operations.
- Application NotePDF 155 KB r32an0005eu-d2-3-d2-6-audio-soc May 15, 2019AI-generated Summary: The document details the programmable I/O pin assignments and hardware functions for the D2 Audio SOC family. It explains the allocation of dedicated and assignable pins for features like master volume control, headphone detection, mute function, temperature monitoring, power stage protection, and error reporting. Each function's enable/disable options, pin assignments, and operational parameters are configurable via the D2 Audio Customization GUI. The guide emphasizes efficient pin usage and protection mechanisms for audio output stages.
- Application NotePDF 297 KB r32an0002eu-d2-audio-dsp May 13, 2019AI-generated Summary: The D2 Audio Customization GUI v3 offers a comprehensive set of audio processing blocks including Excursion Control, Delay, Compressor, Expander, Envelope VCA, Reverb, Chime Generator, RMS Level Meter, Fade-Pan, Mono Mixer, Dither Generator, Harmonics Generator, and Compound Blocks. It supports real-time interactive control with graphical displays for magnitude and phase, enabling precise parameter adjustments. The software allows flexible signal flow editing with dynamic register addressing and integration of third-party virtualization algorithms. Each audio block has dedicated registers, and the system generates updated header files for seamless controller integration.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 184 KB r32an0007eu0100-d2-audio-dsp-output-filter-design May 20, 2019AI-generated Summary: The document explains the design and selection of output filters for D2 Audio DSP half-bridge and full-bridge configurations. It details the half-bridge output stage, filter network, and bias network that provides a DC offset and AC ground reference. It covers filter operation principles, emphasizing the second-order LC low-pass filter to attenuate high-frequency PWM signals. Loudspeaker impedance impacts filter damping and response. Recommended component values for inductors, capacitors, and bias networks are provided for various load impedances and power ratings.
- Application NotePDF 147 KB r32an0006eu-d2-audio-eeprom-spi May 15, 2019AI-generated Summary: The document explains procedures for writing firmware and parameter data to EEPROM or SPI Flash memories in D2 Audio DSP systems using an external microcontroller. It details booting methods, control pin configurations, and communication protocols for different D2 Audio device families (D2-1, D2-3, D2-4, D2-6). The process involves loading bootloader or boot code hex files, writing settings to memory, and rebooting to run from the updated non-volatile memory. Specific I2C addresses and pin states are critical for successful operations.
- Application NotePDF 155 KB r32an0005eu-d2-3-d2-6-audio-soc May 15, 2019AI-generated Summary: The document details the programmable I/O pin assignments and hardware functions for the D2 Audio SOC family. It explains the allocation of dedicated and assignable pins for features like master volume control, headphone detection, mute function, temperature monitoring, power stage protection, and error reporting. Each function's enable/disable options, pin assignments, and operational parameters are configurable via the D2 Audio Customization GUI. The guide emphasizes efficient pin usage and protection mechanisms for audio output stages.
- Application NotePDF 297 KB r32an0002eu-d2-audio-dsp May 13, 2019AI-generated Summary: The D2 Audio Customization GUI v3 offers a comprehensive set of audio processing blocks including Excursion Control, Delay, Compressor, Expander, Envelope VCA, Reverb, Chime Generator, RMS Level Meter, Fade-Pan, Mono Mixer, Dither Generator, Harmonics Generator, and Compound Blocks. It supports real-time interactive control with graphical displays for magnitude and phase, enabling precise parameter adjustments. The software allows flexible signal flow editing with dynamic register addressing and integration of third-party virtualization algorithms. Each audio block has dedicated registers, and the system generates updated header files for seamless controller integration.
Application Notes & White Papers (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.