Skip to main content
Renesas Electronics Corporation

Features

  • Compliant with Intel CK505 Gen II spec
  • One high precision PLL for CPU, SSC and N programming
  • One high precision PLL for SRC, SSC and N programming
  • One high precision PLL for SATA/PCI, and SSC
  • One high precision PLL for 96MHz/48MHz
  • Push-pull IOs for differential outputs
  • Support spread spectrum modulation, -0.5 down spread and others
  • Support SMBus block read/write, byte read/write
  • Available in TSSOP package
  • 2 - 0.7V differential CPU CLK pair
  • 10 - 0.7V differential SRC CLK pair
  • 1 - CPU_ITP/SRC differential clock pair
  • 1 - SRC0/DOT96 differential clock pair
  • 6 - PCI, 33.3MHz
  • 1 - 48MHz
  • 1 - REF
  • 1 - SATA
  • Direct CPU and SRC clock frequency programming—write the Hex number into Byte [16:18], 1MHz stepping.
  • Linear and smooth transition for the CPU and SRC frequency programming.
  • SATA PLL source hardware select latch pin, PLL2 or PLL4.
  • Internal serial resistor hardware enable latch pin.
  • WOL 25MHz support.

Description

PROGRAMMABLE FLEXPC LP/S CLOCK FOR INTEL BASED SYSTEMS

Applied Filters: