Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT(AV): 6A
  • VDRM: 600V
  • IGT: 10mA
  • Tj: 150 °C
  • Non-insulated Type
  • Planar Passivation Type

Description

The CR6CM-12B 600V, 6A thyristor for medium power offers a 1V gate trigger voltage, 10mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for power supply, motor control, heater control, and other general-purpose applications.

Applications

  • General-purpose
  • Power supply
  • Motor control
  • Heater control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
CR6CM-12B#BB0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
TO-220AB4#TubeYes
CR6CM-12B#BH0ObsoleteN/AOut of StockContactTO-220ABA4#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?