Skip to main content
Renesas Electronics Corporation

Features

  • Jitter below 100fs RMS maximum (10kHz to 20MHz)
  • PLL core consists of fractional-feedback Analog PLL (APLL)
    • APLL frequency independent of input / crystal frequency
    • Operates as a frequency synthesizer or Digitally Controlled Oscillator (DCO)
    • DCO has tuning granularity of < 1ppb
  • Programmable status output
  • 4 differential / 8 LVCMOS outputs
    • Any frequency from 10MHz to 1GHz (180MHz for LVCMOS)
    • Programmable output buffer supports HCSL (DC-coupled), LVDS/LVPECL/CML (AC-coupled) or two LVCMOS
    • Differential output swing is selectable: 400mV to 800mV
    • Output clock phase individually adjustable in 100ps steps
    • Output Enable input with programmable effect
  • Supports up to 1MHz I2C or up to 20MHz SPI serial processor port
  • Can configure itself automatically after reset via internal customer-definable One-Time Programmable (OTP) memory with up to four different configurations
  • 4 × 4 mm 28-VFQFPN package

Description

The RC22514A is a small, low-power timing component designed to be placed immediately adjacent to a PHY, switch, ASIC or FPGA that requires several reference clocks with jitter performance less than 100fs (max). The RC22514A can act as a frequency synthesizer to locally generate the reference clock or as a DCO for frequency margining or OTN clock applications, relying on an internal crystal reference source.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs4
Outputs (#)4
Output TypeLVCMOS, HCSL, LVDS
Output Freq Range (MHz)10 - 1000
Inputs (#)0
Output Banks (#)4
Core Voltage (V)1.8V, 3.3V
Output Voltage (V)1.8
Feedback InputNo
Product CategoryFemtoClock 2, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 1.5280.4
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: