Skip to main content
Renesas Electronics Corporation

Features

  • Packaged in 20-pin SSOP (QSOP)
  • Pb (lead) free package, RoHS compliant
  • Lower jitter version of ICS650-01
  • Operating voltage of 3.3 V or 5 V
  • Zero ppm synthesis error in all clocks
  • Inexpensive 25 MHz crystal or clock input
  • Provides Ethernet and Fast Ethernet clocks
  • Provides SCSI clocks
  • Provides PCI clocks
  • Selectable AC97 audio clock
  • Selectable USB clock
  • OE pin tri-states the outputs for testing
  • Selectable frequencies on three clocks
  • Duty cycle of 45/55 for Processor clock and Audio clock
  • Advanced, low-power CMOS process
  • Industrial temperature range available

Description

 

The ICS650-21 is a low cost, low-jitter, high-performance clock synthesizer for system peripheral applications. Using analog/digital Phase Locked Loop (PLL) techniques, the device accepts a parallel resonant 25 MHz crystal input to produce up to eight output clocks. The device provides clocks for PCI, SCSI, Fast Ethernet, Ethernet, USB, and AC97. The user can select one of three USB frequencies and also one of two AC97 audio frequencies. The OE pin puts all outputs into a high-impedance state for board level
testing. All frequencies are generated with less than one ppm error, meeting the demands of SCSI and Ethernet clocking.

Applied Filters: