Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 8516 is a low skew, high performance 1-to-16 Differential-to-LVDS Clock Distribution Chip. The 8516 CLK, nCLK pair can accept any differential input levels and translates them to 3.3V LVDS output levels. Utilizing Low Voltage Differential Signaling (LVDS), the 8516 provides a low power, low noise, pointto- point solution for distributing clock signals over controlled impedances of 100?. Dual output enable inputs allow the 8516 to be used in a 1-to-16 or 1-to-8 input/output mode. Guaranteed output and part-to-part skew specifications make the 8516 ideal for those applications demanding well defined performance and repeatability.

Features

  • Sixteen differential LVDS outputs
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL, SSTL
  • Maximum output frequency: 700MHz
  • Translates any differential input signal (LVPECL, LVHSTL, SSTL, DCM) to LVDS levels without external bias networks
  • Translates any single-ended input signal to LVDS with resistor bias on nCLK input
  • Multiple output enable inputs for disabling unused outputs in reduced fanout applications
  • LVDS compatible
  • Output skew: 90ps (maximum)
  • Part-to-part skew: 500ps (maximum)
  • Propagation delay: 2.4ns (maximum)
  • Additive phase jitter, RMS: 148fs (typical)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free RoHS compliant package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: