Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Extremely low operating and standby current consumption
  • Low RMS Additive Phase jitter
  • 1.8V power supply voltage
  • Six outputs with individual Output Enable pin
  • One input
  • OE_OSC control pin to enable/disable reference TCXO/XO
  • Small 20-pin VFQFPN package
  • Extended temperature range (-40 °C to +105 °C)

Description

The 5PB1206 is a high-performance TCXO/LVCMOS clock fanout buffer with individual OE pins for each output. The CLKIN pin can accept either a square wave (LVCMOS) or a clipped sine wave (such as TCXO clipped sine wave output) as input.

The 5PB1206 has industry-leading low jitter and extremely low current consumption, making it ideal for smart mobile devices.

Parameters

AttributesValue
Temp. Range (°C)-40 to 105°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0200.4

Applications

  • Smart mobile handsets
  • RF and baseband peripheral clock distribution
  • Automotive

Applied Filters: