Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Up to four high-performance universal differential output pairs:
    • Low RMS additive phase jitter: 0.2ps
  • Four banks of internal non-volatile in-system programmable or factory programmable OTP memory
  • I²C serial programming interface
  • One additional LVCMOS output clock
  • Four universal output pairs:
    • Each configurable as one differential output pair or two LVCMOS outputs
  • I/O standards:
    • Single-ended I/Os: 1.8V to 3.3V LVCMOS
    • Differential I/Os: LVPECL, LVDS, and HCSL
  • Input frequency ranges:
    • LVCMOS reference clock input (XIN/REF) – 1MHz to 200MHz
    • LVDS, LVPECL, HCSL differential clock input (CLKIN, CLKINB) – 1MHz to 350MHz
    • Crystal frequency range – 8MHz to 40MHz
  • Individually selectable output voltage (1.8V, 2.5V, 3.3V) for each output pair
  • Redundant clock inputs with manual switchover
  • Programmable crystal load capacitance
  • Individual output enable/disable
  • Power-down mode
  • 1.8V, 2.5V, or 3.3V core VDDD, VDDA

Description

The 5P1105 is a programmable fanout buffer intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I²C interface.

The outputs are generated from a single reference clock. The reference clock can come from one of the two redundant clock inputs. A glitchless manual switchover function allows one of the redundant clocks to be selected during normal operation. Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The device is available in a 24-pin VFQFPN 4mm x 4mm package, with an industrial operating temperature range of -40 °C to +85 °C.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, Clock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applications

  • Ethernet switch/router
  • PCI Express 1.0/2.0/3.0
  • Broadcast video/audio timing
  • Multi-function printer
  • Processor and FPGA clocking
  • MSAN/DSLAM/PON
  • Fiber Channel, SAN
  • Telecom line cards
  • 1 GbE and 10 GbE
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: