Features
- Clock Distribution
- 10MHz to 133MHz operating frequency
- Distributes one clock input to one bank of five outputs
- Output Skew < 250ps
- No external RC network required
- Operates at 2.5V VDD
- Available in SOIC package
- Available in commercial and industrial temperature range
Description
The IDT2305NZT is a high-speed clock buffer, designed to address high-speed clock distribution applications. IDT2305NZT accepts one reference input, and drives out five low skew clocks.
Parameters
| Attributes | Value |
|---|---|
| Function | Buffer |
| Outputs (#) | 5 |
| Output Type | LVCMOS |
| Output Freq Range (MHz) | 10 - 133 |
| Input Type | LVCMOS |
| Output Banks (#) | 1 |
| Output Voltage (V) | 2.5 |
| Output Skew (ps) | 250 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOIC | 4.9 x 3.9 x 1.5 | 8 | 1.27 |
Applied Filters:
Loading