Features
- Eight low skew, low additive jitter LVDS output pairs
- Two selectable, differential clock input pairs
- Differential PCLK, nPCLK pairs can accept the following differential input levels: LVDS, LVPECL
- Maximum input clock frequency: 2GHz (maximum)
- LVCMOS/LVTTL interface levels for the control select input
- Output skew: 8ps (typical)
- Propagation delay: 240ps (typical)
- Low additive phase jitter, RMS; fREF = 156.25MHz, VPP = 1V, 10kHz to 20MHz: 82fs (typical)
- Maximum device current consumption (IDD): 190mA (maximum) at 3.465V
- 3.3V supply voltage
- Lead-free (RoHS 6), 28-lead VFQFN package
- -40 °C to 85 °C ambient operating temperature
Description
The 8SLVD1208-33I is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of high-frequency, very-low additive phase noise clock and data signals. The 8SLVD1208-33I is characterized to operate from a 3.3V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVD1208-33I ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and eight low skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.
For a 2.5V version of this device, please refer to the 8SLVD1208I.
Parameters
Attributes | Value |
---|---|
Outputs (#) | 8 |
Inputs (#) | 2 |
Channels (#) | 1 |
Input Freq (MHz) | 0 - 2000 |
Output Freq Range (MHz) | 0 - 2000 |
Output Skew (ps) | 20 |
Adjustable Phase | No |
Noise Floor (dBc/Hz) | -160 |
Additive Phase Jitter Typ RMS (fs) | 82 |
Output Type | LVDS |
Supply Voltage (V) | 3.3 - 3.3 |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
VFQFPN | 5.0 x 5.0 x 0.8 | 28 | 0.5 |
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
Description
Overview of IDT's 8LSVP (LVPECL) and 8SLVD (LVDS) families of low-jitter fanout buffers from IDT. Fanout buffers are a useful building block of many clock trees, providing signal buffering and multiple low-skew copies of the input signal. IDT's high-performance, low additive phase noise, differential clock fan-out buffers offer up to 2 GHz clock operation, low additive phase jitter (12kHz - 20MHz) of 50 to 100 femtoseconds RMS max, fast output rise & fall times (less than 150ps), and single and dual channel functions (dual: matched propagation delay). Presented by Baljit Chandhoke, Product Marketing Manager at Integrated Device Technology, Inc. To learn more about IDT's industry-leading portfolio of fanout buffers, visit Renesas's RF Buffer page.
Transcript