Overview
Description
The 9ZX21901B is a version of the Intel DB1900Z differential buffer with an adjustable external feedback path allowing the user to eliminate trace delays from their design. It is suitable for PCIe Gen 3 or QPI applications. The part is backward compatible with PCIe Gen 1 and Gen 2. And, the device maintains low drift for critical QPI applications. In bypass mode, the 9ZX21901 can provide outputs up to 400MHz. See the 9ZX21901C for a fixed external feedback path.
Features
- 19 - 0.7V HCSL differential HCSL output pairs
- Adjustable external feedback path
- Phase jitter: PCIe Gen3 < 1ps rms
- Phase jitter: QPI 9.6GT/s < 0.2ps rms
- PLL or bypass mode
- PLL can de-jitter incoming clock
- 9 selectable SMBus Addresses
- 8 OE# pins
- 100MHz or 133MHz PLL mode operation for PCIe and QPI applications
- Selectable PLL bandwidth minimizes jitter peaking in downstream PLLs
- Spread spectrum compatible
Comparison
Applications
Design & Development
Product Options
Applied Filters: