Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 19 HCSL output pairs
  • Fixed feedback path
  • Phase jitter: PCIe Gen 4 < 0.5ps rms
  • Phase jitter: UPI 9.6GT/s < 0.1ps rms
  • PLL or bypass mode; PLL can de-jitter incoming clock
  • 9 selectable SMBus Addresses
  • 8 dedicated OE# pins
  • 100MHz or 133MHz PLL mode; legacy QPI support
  • Selectable PLL bandwidth; minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible
  • SMBus interface
  • 10mm × 10mm 72-QFN package

Description

The 9ZX21901D is a second-generation DB1900Z differential buffer for Intel Purley and newer platforms. The part is backward compatible with the 9ZX21901C while offering much-improved phase jitter performance. Fixed external feedback maintains low drift for critical QPI/UPI applications. In bypass mode, the 9ZX21901D can provide outputs up to 400MHz.

Parameters

AttributesValue
Diff. Outputs19
Diff. Output SignalingHCSL
Output Freq Range (MHz)33 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)1676
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)100
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: