Skip to main content
Renesas Electronics Corporation

Features

  • 2 configurable low-drift I2O delays up to 2.9ns; maintain transport delay for various topologies
  • LP-HCSL outputs with Zout = 85Ω; eliminate 48 resistors
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Separate VDDIO for outputs; allows maximum power savings
  • PLL or Bypass Mode; PLL can de-jitter incoming clock
  • Hardware or software-selectable PLL BW; minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • SMBus interface; software can modify device settings without hardware changes
  • 10mm x 10mm 72-QFN package; small board footprint

Description

The 9ZML1252E is a second-generation 2-input/12-output differential mux for Intel Purley and newer platforms. It exceeds the demanding DB1200ZL performance specifications and is backward compatible with the 9ZML1232B. The device utilizes Low Power HCSL-compatible outputs to reduce power consumption and termination resistors. It is suitable for PCI Express Gen 1-4 or QPI/UPI applications, and provides two configurable low-drift I2O settings, one for each input channel, to allow I2O tuning for various topologies.

Parameters

AttributesValue
Diff. Outputs12
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs2
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)482
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)100
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)2
Input Freq (MHz)33 - 150
Additive Phase Jitter Typ RMS (fs)109
FunctionMultiplexer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryClock Multiplexers, PCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: