Skip to main content

Features

  • PCIe Gen 1–5 compliant
  • PCIe Gen 5 Common Clock jitter < 80fs RMS
  • 261fs RMS typical phase jitter at 156.25MHz (12kHz to 20MHz)
  • 4 programmable output pairs plus 2 LVCMOS REF outputs
  • 1 integer output frequency per configuration
  • 1MHz to 325MHz output frequency (LVDS or LP-HCSL)
  • 1MHz to 200MHz output frequency (LVCMOS)
  • 1.8V to 3.3V core VDD
  • Individual 1.8V to 3.3V VDDO for each programmable output pair
  • Supports HCSL, LVDS, and LVCMOS I/O standards
  • Supports AC-coupled LVPECL and CML logic – See AN-891
  • 4mm × 4mm 24-VFQFPN and 24-LGA packages with 50MHz integrated crystal option
  • Supported by Timing Commander™ software

Description

The 9FGV1001 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1001 provides four non-spread-spectrum copies of a single output frequency and two copies of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits allow easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)50 - 50, 100 - 100, 125 - 125, 156.25 - 156.25, 161.1328125 - 161.1328125, 312.5 - 312.5, 322.265625 - 322.265625, 156.25 - 156.25
Accepts Spread Spec InputNo
Power Consumption Typ (mW)200
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Output TypeLP-HCSL
Xtal Freq (MHz)25 - 25, 39.0625 - 39.0625, 50 - 50
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25, 39.0625 - 39.0625, 50 - 50
FunctionGenerator
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)1.8, 3.3
Output Voltage (V)1.8, 3.3
Product CategoryPhiClock

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA4.0 x 4.0 x 1.4240.5
VFQFPN4.0 x 4.0 x 0.8240.5
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: