Features
- LP-HCSL outputs; saves 14 resistors and 24mm² compared to standard HCSL
- PCIe Gen 1–5 compliance
- 41mW typical power consumption; eliminates thermal concerns
- Outputs can optionally be supplied from any voltage between 1.05V and 1.8V; maximum power savings
- OE# pin for each output; support DIF power management
- HCSL-compatible differential input; can be driven by common clock sources
- SMBus-selectable features allow optimization to customer requirements
- Slew rate for each output; allows tuning for various line lengths
- Differential output amplitude; allows tuning for various application environments
- 1MHz to 200MHz operating frequency
- 3.3V tolerant SMBus interface works with legacy controllers
- Selectable SMBus addresses; multiple devices can easily share an SMBus segment
- Device contains default configuration; SMBus interface is not required for device operation
- Space-saving 5mm x 5mm 40-pin VFQFPN; minimal board space
Description
The 9DBV0731 7-output 1.8V HCSL fanout clock buffer is a member of Renesas' full-featured PCIe family. The device has seven output enables for clock management and three selectable SMBus addresses.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 9DBV0731AKILF | Obsolete | N/A | Out of Stock | VFQFPN | 40# | Tray | 3 | 0 | 490# | Yes | e3 Sn | -40 to 85°C |
| 9DBV0731AKILFT | Obsolete | N/A | Out of Stock | VFQFPN | 40# | Reel | 3 | 2500# | 0 | Yes | e3 Sn | -40 to 85°C |
| 9DBV0731AKLF | Obsolete | N/A | Out of Stock | VFQFPN | 40# | Tray | 3 | 0 | 490# | Yes | e3 Sn | 0 to 70°C |
| 9DBV0731AKLFT | Obsolete | N/A | Out of Stock | VFQFPN | 40# | Reel | 3 | 2500# | 0 | Yes | e3 Sn | 0 to 70°C |