Skip to main content

Features

  • Direct connection to 100Ω transmission lines; saves 16 resistors compared to standard HCSL outputs
  • 53mW typical power consumption in PLL mode; minimal power consumption
  • Spread Spectrum (SS) compatible; allows use of SS for EMI reduction
  • OE# pins: support DIF power management
  • HCSL compatible differential input: can be driven by common clock sources
  • Programmable slew rate for each output: allows tuning for various line lengths
  • Programmable output amplitude: allows tuning for various application environments
  • Pin/software selectable PLL bandwidth and PLL Bypass: minimize phase jitter for each application
  • Outputs blocked until PLL is locked: clean system start-up
  • Software selectable 50MHz or 125MHz PLL operation: useful for Ethernet applications
  • Configuration can be accomplished with strapping pins: SMBus interface not required for device control
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Space-saving 5 × 5 mm 32-VFQFPN: minimal board space
  • Selectable SMBus addresses: multiple devices can easily share an SMBus segment

Description

The 9DBV0441 is a member of Renesas' SOC-Friendly 1.8V Very-Low-Power (VLP) PCIe family. It has integrated output terminations providing Zo = 100Ω for direct connection to 100Ω transmission lines. The device has 4 output enables for clock management, and 3 selectable SMBus addresses.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)30 - 137.5
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)65
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)30 - 175
Divider Value1
Additive Phase Jitter Typ RMS (fs)250
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)0.8

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applied Filters: