Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Direct connection to 100Ω transmission lines; saves 16 resistors compared to standard HCSL outputs
  • 53mW typical power consumption in PLL mode; minimal power consumption
  • Spread Spectrum (SS) compatible; allows use of SS for EMI reduction
  • OE# pins: support DIF power management
  • HCSL compatible differential input: can be driven by common clock sources
  • Programmable slew rate for each output: allows tuning for various line lengths
  • Programmable output amplitude: allows tuning for various application environments
  • Pin/software selectable PLL bandwidth and PLL Bypass: minimize phase jitter for each application
  • Outputs blocked until PLL is locked: clean system start-up
  • Software selectable 50MHz or 125MHz PLL operation: useful for Ethernet applications
  • Configuration can be accomplished with strapping pins: SMBus interface not required for device control
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Space-saving 5 × 5 mm 32-VFQFPN: minimal board space
  • Selectable SMBus addresses: multiple devices can easily share an SMBus segment

Description

The 9DBV0441 is a member of Renesas' SOC-Friendly 1.8V Very-Low-Power (VLP) PCIe family. It has integrated output terminations providing Zo = 100Ω for direct connection to 100Ω transmission lines. The device has 4 output enables for clock management, and 3 selectable SMBus addresses.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)30 - 137.5
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)65
Supply Voltage (V)1.8 - 1.8
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)30 - 175
Divider Value1
Additive Phase Jitter Typ RMS (fs)250
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applied Filters: