Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
DLA SMD5962-96654
Pb (Lead) FreeNo
MOQ15
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)75
Length (mm)9.8
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))ELDRS free
Width (mm)6.5

Description

Support is limited to customers who have already adopted these products.

CD4071BMS, CD4072BMS and CD4075BMS OR gates provide the system designer with direct implementation of the positive-logic OR function and supplement the existing family of CMOS gates. The CD4071BMS, CD4072BMS and CD4075BMS are supplied in these 14 lead outline packages: Braze Seal DIP *H4H †H4Q Frit Seal DIP H1B Ceramic Flatpack H3W *CD4071, CD4072 †CD4075 Only