Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-voltage type (20V rating)
  • BCD-to-decimal decoding or binary-to-octal decoding
  • High decoded output drive capability
  • "Positive Logic" inputs and outputs - Decoded outputs go high on selection
  • Medium-speed operation: tPHL, tPLH = 80ns (typ) at VDD = 10V
  • Standardized symmetrical output characteristics
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range: 100nA at 18V and +25 °C
  • Noise margin (over full package temperature range): 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • 5V, 10V and 15V parametric ratings
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Description

The CD4028BMS types are BCD-to-decimal or binary-to-octal decoders consisting of buffering on all four inputs, decoding logic gates, and 10 output buffers. A BCD code applied to the four inputs, A to D, results in a high level at the selected one of 10 decimal decoded outputs. Similarly, a 3-bit binary code applied to inputs A through C is decoded in octal code at output 0 to 7 if D = 0. High drive capability is provided at all outputs to enhance dc and dynamic performance in high fan-out applications. The CD4028BMS is supplied in these 16-lead outline packages: Braze Seal DIP H4S, Frit Seal DIP H1E and Ceramic Flatpack H3X.

Applications

  • Code conversion
  • Indication-Tube decoder
  • Address decoding - Memory selection control
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
CD4028BKMSRObsoleteN/AOut of StockCFP16#TrayNot Applicable5962R9663001VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?